HUBBELL
Image of PI13120K Double Pin Insulator Guard Kit
* Representative image
Image of PI13120K Double Pin Insulator Guard Kit
Image of PI13120K Double Pin Insulator Guard Kit

Double Pin Insulator Guard Kit

Brand: Reliaguard

Catalog ID: PI13120K

Double Pin Insulator Guard Kit with Extension Arms

Guarding kit designed for double crossarm pin insulators. Field adjustable to a wide range of insulator spacing.

  • Hot stick installable guard fits most ANSI tie top pin insulators with spacing from 8.7" to 16.1"
  • Accordion design easily accomodates angled installations
  • Fits wire sizes #6 AWG to 954 kcmil

Product details

General

Application

Protective guard for double pin insulators

Catalog Number

PI13120K

Color

Grey

Material - Body

Reliatanium

UPC

096359755814

Dimensions

Length

89 in

Logistics

Pallet Quantity

24