HUBBELL
DPV8-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of DPV8-750I DPV8-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of DPV8-750I DPV8-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

DPV8-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DPV8-750I

Heavy-duty transformer connectors, Dual rated connectors for Aluminum or Copper conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear plated for low-contact resistance.
  • Supplied with aluminum radial-tipped set-screws.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

General

Catalog Number

DPV8-750I

Material

Aluminum Alloy, 6061-T6

Product Type

1 Cable

Type

Bolted Lugs & Terminals

UPC

192663082490

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

3.954 lb

Package Width

0 in

Width

6.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

8

Logistics

Carton Quantity

1

Pallet Quantity

1