HUBBELL
Image of PSC2050605 DRIVE HOOK, 5/16in x 3-1/2in LENGTH
Image of PSC2050605 DRIVE HOOK, 5/16in x 3-1/2in LENGTH

DRIVE HOOK, 5/16in x 3-1/2in LENGTH

Brand: Chance

Catalog ID: PSC2050605

Used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings. Industry slang is J-Hook or Secondary Hook.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes drive (pilot) point
  • Thread length is 2"
  • Width of hook opening is 3/4"
  • Has a flat top driving spot
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2050605

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Service Hook

UPC

096359640486

Dimensions

Dimensions

3.500 in x 1.370 in x 0.313 in

Height

0.313 in

Length

3.5 in

Length - Threaded Area

1.9

Weight

0.12 lb

Width

1.37 in

Logistics

Pallet Quantity

14400

Resources and downloads