

Brand: Acme Electric
Catalog ID: DTGA01454S
ANFC Taps
2
BNFC Taps
2
Catalog Number
DTGA01454S
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
145
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Primary Voltage - Winding
460Δ
Product Category
Drive Isolation Transformer
Product Family
Three Phase Drive Isolation
Product Type
Drive Isolation Transformer
Secondary Voltage - Winding
230Y/133 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000717
Winding Material
AL
Dimensions
29.88 in x 32.9 in x 41.52 in
Height
41.52 in
Length
29.88 in
Weight
990 lb
Width
32.9 in
Frequency Rating
60 Hz
kVA
145
Primary Voltage
460D V
Primary Voltage - Winding
460Δ
Secondary Voltage - Winding
230Y/133 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Insulation Class
220°C
UL Standard
UL 1561
Max Temperature Rise
150 Degrees Celsius
ANFC Taps
2
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1