HUBBELL
Image of DTGB06604S Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 660kVA
* Representative image
Image of DTGB06604S Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 660kVA

Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 660kVA

Brand:

Acme Electric

Catalog ID:

DTGB06604S

Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 660kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shiled - WSA6

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGB06604S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

660

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503084281

Winding Material

AL

Dimensions

Dimensions

41.49 in x 54 in x 62.84 in

Height

62.84 in

Length

41.49 in

Weight

3700 lb

Width

54 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

460D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561