HUBBELL
Image of DTGB0754S Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 75kVA
* Representative image
Image of DTGB0754S Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 75kVA

Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 75kVA

Brand:

Acme Electric

Catalog ID:

DTGB0754S

Drive Isolation Transformer - Three Phase, 460? - 460Y/266V, 75kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGB0754S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503087213

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.9 in

Height

29.9 in

Length

22.37 in

Weight

570 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

460D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1