HUBBELL
Image of DUW28AE DUW28AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy
Image of DUW28AE DUW28AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy

DUW28AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy

Brand:

Burndy

Catalog ID:

DUW28AE

  • High strength cast aluminum alloy clamp recommended for strain bus applications
  • Three galvanized steel 8_bolts, single saddle, Headed clevis pin providing high holding strength
  • Pulling-eye in line with conductor for easier installation

Product details

General

Catalog Number

DUW28AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013380

Dimensions

Dimension - B Length fraction

5-4/21 in

Dimension - B Length inch

5.19 in

Dimension - Height fraction

2-3/50 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52.3 mm

Dimension - Hole Size fraction

22/25

Dimension - Hole Size inch

0.88 in

Dimension - Hole Size mm

22 mm

Dimension - L Length Overall mm

264 mm

Dimension - Length Overall inch

10.41 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Dimension - Z (inch)

1.44 in

Conductor Related

Conductor - AAAC 5005 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

1 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads