HUBBELL
Image of DUW46 DUW46, Deadend Strain Clamp, 1000-1500 kcmil Copper
Image of DUW46 DUW46, Deadend Strain Clamp, 1000-1500 kcmil Copper

DUW46, Deadend Strain Clamp, 1000-1500 kcmil Copper

Brand:

Burndy

Catalog ID:

DUW46

Product details

General

Catalog Number

DUW46

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Bright Dipped

UPC

781810013410

Dimensions

Dimension - B Length fraction

5-14/25 in

Dimension - B Length inch

5.56 in

Dimension - Height fraction

3-33/50 in

Dimension - Height inch

3.66 in

Dimension - Height mm

93 mm

Dimension - L Length Overall mm

294 mm

Dimension - Length Overall inch

11.59 in

Dimension - Width fraction

3-81/89 in

Dimension - Width inch

3.91 in

Dimension - Width mm

99 mm

Conductor Related

Conductor - Copper Str Size

1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1000 kcmil-1500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads