HUBBELL
Image of CESC E Span Clamp
Image of CESC E Span Clamp
play
3D View
play
+1
Image of CESC E Span Clamp

E Span Clamp

Brand: Chance

Catalog ID: CESC

E Span Clamp provides drop wire clamp attachment at the mid-span. Accepts strand size range of 1/4" to 7/16". Clamp plates and 3/8" hardware are steel. Threads are staked to prevent loss of nut. Meets Bell Core CA08391.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Accepts strand size range of 1/4" to 7/16"
  • Clamp plates and 3/8" hardware are steel
  • Threads are staked to prevent loss of nut during installation
  • Meets Bell Core standard CA08391.

Product details

General

Catalog Number

CESC

Coating

Galvanized

Material

Steel

UPC

096359645399

Dimensions

Dimensions

3.360 in x 1.500 in x 1.500 in

Height

1.5 in

Length

3.36 in

Weight

0.419 lb

Width

1.5 in

Certifications And Compliance

Industry Standard(s)

Bellcore CA08391

Logistics

Carton Quantity

50

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
360° Image

3D AR Model