HUBBELL
EALL-8 - E Series Fitting, Aluminum, 3" LL Conduit Body Threaded
Image of EALL-8 EALL-8 - E Series Fitting, Aluminum, 3" LL Conduit Body Threaded
*Representative image
Image of EALL-8 EALL-8 - E Series Fitting, Aluminum, 3" LL Conduit Body Threaded

EALL-8 - E Series Fitting, Aluminum, 3" LL Conduit Body Threaded

Brand: Killark

Catalog ID: EALL-8

E Series Fitting, Aluminum, 3" LL Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 173 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALL-8

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

E Series

Type

Conduit Body

UPC

783936165271

Dimensions

Dimensions

18 in x 5.875 in x 6.75 in

Gross Weight with Packaging

6

Height

6.75 in

Hub Size

3"

Length

18 in

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Hub Pattern

LL