

Brand: Killark
Catalog ID: EASLB-1
Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton. Volume is 1.7 cu.
Application
For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.
Catalog Number
EASLB-1
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Service Entrance
UPC
783936166032
Dimensions
3.22 in x 1.37 in x 1.7 in
Gross Weight with Packaging
0.18
Height
1.7 in
Hub Size
1/2"
Length
3.22 in
Width
1.37 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
LB
Carton Quantity
50