

Brand: Killark
Catalog ID: ECFUF-26
Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Provided with one zinc plated steel nipple and one zinc plated steel female union.
Application
For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Catalog Number
ECFUF-26
Color
Bronze
EU RoHS Indicator
Finish Type
Natural
Material
Bronze
Product Family
Fittings
Series
ECFUF Series
Type
Flexible Coupling With Female Union
UPC
783936105598
Gross Weight with Packaging
2.77
Hub Size
3/4"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514