HUBBELL
EdgeConnect™ Twist-Lock® Series, Industrial, Male Insulgrip® Series Plug, 20A 250V/10A 600V AC
Image of HBL3521CST EdgeConnect™ Twist-Lock® Series, Industrial, Male Insulgrip® Series Plug, 20A 250V/10A 600V AC

EdgeConnect™ Twist-Lock® Series, Industrial, Male Insulgrip® Series Plug, 20A 250V/10A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3521CST

Locking Devices, EdgeConnect™, Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black and White nylon.

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Faster termination time
  • No need for screwdriver and torque wrench
  • Integral dust shield protects wiring chamber from dust or contaminants
  • Spring Termination eliminates strand relaxation

EdgeConnect™ Technology, Screwless Termination

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL3521CST

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

20A/10A Male Insulgrip® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Series

EdgeConnect™ Twist-Lock® Insulgrip® Series

Size

2.33 in x 2.33 in x 2.75 in

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Style

Locking Devices

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

783585730516

Dimensions

Dimensions

2.33 in x 2.33 in x 2.75 in

Display Size

Standard Sized

Height

2.75 in

Length

2.33 in

Size

2.33 in x 2.33 in x 2.75 in

Weight

0.3 lb

Width

2.33 in

Electrical Ratings

Current / Amperage Rating

20/10 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250/600 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

Non-NEMA

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30