

Application
For use with conduit bodies and covers to provide a raintight seal.
Catalog Number
EGKN-4
Color
Black
EU RoHS Indicator
Material
Neoprene
Product Family
Fittings
Series
E Series
Type
Gasket
UPC
783936165998
Dimensions
7.25 in x 2.5 in x 0.125 in
Gross Weight with Packaging
0.05
Height
0.125 in
Hub Size
1-1/4" to 1-1/2"
Length
7.25 in
Weight
0.05 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
50