

Application
For use with conduit bodies and covers to provide a raintight seal.
Catalog Number
EGKV-4
Color
Brown
EU RoHS Indicator
Material
Fiber
Product Family
Fittings
Series
E Series
Type
Gasket
UPC
783936165943
Dimensions
0.03 in x 7.25 in x 2.49 in
Gross Weight with Packaging
0.02
Height
2.49 in
Hub Size
1-1/4" to 1-1/2"
Length
0.03 in
Weight
0.02 lb
Width
7.25 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
500