

Brand: Killark
Catalog ID: EKJ-324
Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union
Application
For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Catalog Number
EKJ-324
Color
Bronze
EU RoHS Indicator
Finish Type
Natural
Material
Bronze
Product Family
Fittings
Series
EKJ Series
Type
Flexible Coupling
UPC
783936014036
Gross Weight with Packaging
11.8
Hub Size
1"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514