HUBBELL
Image of T225A Electro Compositesâ„¢ - Station Post Insulator ANSI TR 225
Image of T225A Electro Compositesâ„¢ - Station Post Insulator ANSI TR 225
play

Electro Compositesâ„¢ - Station Post Insulator ANSI TR 225

Brand: Electro Composites

Catalog ID: T225A

ANSI C29.9 - TR 225 - 25kV Class-110kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 12.0" Length, Outdoor Apparatus

Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.

  • Solid cast cycloaliphatic epoxy compound for optimal strength and outdoor service performance
  • Cast-in place zinc plated steel inserts
  • Designed per ANSI C29.9 (for Standard TR models)
  • Can be mounted upright or underhung

Product details

General

Application

Station Post

Bottom Terminal Type

Threaded Inserts

Cantilever Bending Strength - Max.

4000 lb.

Catalog Number

T225A

Color

Gray

Compressive Strength

20000 lb

Indoor/Outdoor

Outdoor

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Plating - Bottom Terminal

Zinc Plated

Tensile Strength

20,000 lb

Top Terminal Plating

Zinc Plated

Top Terminal Type

Threaded Inserts

Torsional Strength

14,000 lb

Type

Cast Epoxy Insulator

Dimensions

Bottom Terminal Diameter

6.85 in

Diameter - Bottom Terminal Bolt Circle

5.00 in

Diameter - Bottom Terminal Bolt Holes

5/8-11

Diameter - Large Shed

6.85 in

Diameter - Top Terminal Bolt Circle

5.00 in

Diameter - Top Terminal Bolt Holes

5/8-11

Diameter - Top Terminal Outside

6.85 in

Dimensions

12 in x 6.85 in x 6.85 in

Height

6.85 in

Length

12 in

Weight

20.9 lb

Width

6.85 in

Electrical Ratings

BIL

110 kV

kV Class

25 kV

Minimum Creepage

24 in

Minimum Strike

12 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome