

Brand: Killark
Catalog ID: EML4030B2G
The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EML4030B2G
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
2,001-5,000 lm
Lumens
3479
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
EML Series
UPC
783936157238
Hub Size
3/4"
Weight
33.25 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
87
Voltage Rating
120-277 VAC
Wattage
40 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
2,001-5,000 lm
Lumens
3479