HUBBELL
Image of EALB075 EMT Conduit Bodies
*Representative image
Image of EALB075 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EALB075 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALB075

3/4 in. EMT LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALB075

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169815816

Dimensions

Dimensions

5.083 in x 1.563 in x 2.63 in

Height

2.63 in

Length

5.083 in

Package Height

3.937 in

Package Length

10.63 in

Package Weight

3.814 lb

Package Width

7.48 in

Trade Size

3/4 in

Weight

0.348 lb

Width

1.563 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600