HUBBELL
Image of EAT075 EMT Conduit Bodies
*Representative image
Image of EAT075 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EAT075 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT075

3/4 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT075

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816417

Dimensions

Dimensions

5.512 in x 2.303 in x 1.862 in

Height

1.862 in

Length

5.512 in

Package Height

4.213 in

Package Length

11.417 in

Package Weight

4.079 lb

Package Width

5.906 in

Trade Size

3/4 in

Weight

0.381 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1500