



Brand: TayMac
Catalog ID: ELL100
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELL100
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LL Type Conduit Bodies
UPC
050169816127
Dimensions
5.919 in x 2.681 in x 1.89 in
Height
1.89 in
Length
5.919 in
Package Height
2.953 in
Package Length
12.205 in
Package Weight
2.381 lb
Package Width
6.496 in
Trade Size
1 in
Weight
0.421 lb
Width
2.681 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1000