
Brand: TayMac
Catalog ID: EAT400
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAT400
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816493
Dimensions
16.299 in x 7.657 in x 5.906 in
Height
5.906 in
Length
16.299 in
Trade Size
4 in
Weight
7.438 lb
Width
7.657 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60