HUBBELL
Image of 703-004 Enclosure
Image of 703-004 Enclosure

Enclosure

Brand:

Austdac

Catalog ID:

703-004

Indoor Enclosure with Emergency Party Line

Product details

General

Catalog Number

703-004

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

508.113 cu.in

Depth

5.1

Height

12.3 in

Weight

7.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads