HUBBELL
Image of 7245-003 Enclosure
Image of 7245-003 Enclosure

Enclosure

Brand:

Austdac

Catalog ID:

7245-003

Enclosure for Remote Handset/Speaker Amplifier

Product details

General

Catalog Number

7245-003

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads