HUBBELL
Image of 7335-004 Enclosure
Image of 7335-004 Enclosure

Enclosure

Brand:

Austdac

Catalog ID:

7335-004

Non-Metal Enclosure with Emergency Party Line

Product details

General

Catalog Number

7335-004

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2