HUBBELL
Image of 758-001 Enclosure
Image of 758-001 Enclosure

Enclosure

Brand:

Austdac

Catalog ID:

758-001

Weatherproof Aluminum Enclosure

Product details

General

Catalog Number

758-001

Color

Gray

Material

Aluminum

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

564.0039 cu.in

Depth

5.1

Height

11.58 in

Weight

5 lb

Width

9.55 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2