HUBBELL
Image of HBLBD05 ERGO-1 Tool Balancer 3.0 - 5.0 lbs Load Capacity

ERGO-1 Tool Balancer 3.0 - 5.0 lbs Load Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBD05

ERGO-1 Tool Balancer 3.0 - 5.0 lbs Load Capacity

  • Load capacity 3.0 - 5.0 lbs (1.4 - 2.3 kg)
  • Easily adjust tension with ergonomin knob
  • 6' cable length
  • Includes cable stop and safety hook

General

Cable Length

6 ft (1.8 m)

Catalog Number

HBLBD05

Load Capacity

3.0 - 5.0 lbs (1.4 - 2.3 kg)

Series

Light Duty

Style

Min/Max (lbs): 3.0-5.0

Type

Constant Tension

UPC

783585686400

Dimensions

Cable Length

6 ft (1.8 m)

Weight

1.5 lb

Force Related

Load Capacity

3.0 - 5.0 lbs (1.4 - 2.3 kg)