HUBBELL
Image of Hubbell's Arrestors Category

EVP Arrester (19.5 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0019003001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

20,000 lb.

Catalog Number

EVP0019003001

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359506287

Dimensions

Depth

11.5 in

Diameter - Bolt Circle Variable

8.75 to 10 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

17.2 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

7.4 in (188 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

12.1 in (307 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

22 lb

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

40.5 in (1029 mm)

Duty Cycle

24 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

65.7 kV

Maximum Discharge Voltage

  • 49 kV @ 1.5 kA
  • 51.5 kV @ 3 kA
  • 54 kV @ 5 kA
  • 57.9 kV @ 10 kA
  • 62.6 kV @ 20 kA
  • 71.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

45.9 kV

MCOV

19.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

101 kV

Withstand Voltage - Lightning Impulse

207 kV

Withstand Voltage - Switching Impulse

173 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

20,000 lb.

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright