


Brand: OHIO BRASS
Catalog ID: EVP0042203012
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP0042203012
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Product Type
EVP
Type
Station
Depth
11.5 in
Height
31.9 in
Width
11.5 in
Creep and Leakage Distance
82.4 in (2093 mm)
Duty Cycle
54 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
145
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
104
MCOV
42 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEEE/IEC
Mounting Position
Upright