
Brand: OHIO BRASS
Catalog ID: EVP2088003004
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Catalog Number
EVP2088003004
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Underhung
Type
Station
Depth
12 in
Height
46.3 in
Width
12 in
Creep and Leakage Distance
123 in (3124 mm)
Duty Cycle
108 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
289
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
207
MCOV
88 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEEE/IEC
Mounting Position
Underhung