HUBBELL
eXmux® 3505 IP Access Multiplexer for Utilities
Image of RFL-EXMUX-3505 eXmux® 3505 IP Access Multiplexer for Utilities
Image of RFL-EXMUX-3505 eXmux® 3505 IP Access Multiplexer for Utilities
Image of RFL-EXMUX-3505 eXmux® 3505 IP Access Multiplexer for Utilities

eXmux® 3505 IP Access Multiplexer for Utilities

Brand: RFL Electronics

Catalog ID: RFL-EXMUX-3505

The eXmux® 3505 has features such as “Hitless Switching” for private ring networks with zero-data-loss path recovery technology, dual path communications for routing redundant paths over public networks and a (DACS) function for cross-connecting DS0s between T1/ E1 circuits and/or eXmux 3501 interface unit. The product is designed for harsh applications and is available in two chassis configurations; a mission-critical model that offers module hot-swap capabilities for all functional cards and a economical compact model for applications where module hot swap capability is not required.Both the 3505 and the 3501 models are interoperable within the same network and and are physically interchangeable.

General

Catalog Number

RFL-EXMUX-3505

Dimensions

Cubic Capacity

1097.25 cu.in

Depth

11 in

Height

5.25 in

Width

19 in

Certifications And Compliance

Industry Standard(s)

  • ANSI C37.94
  • AT&T Publication 43801