


Brand: ANDERSON
Catalog ID: AFTFHV24D
Catalog Number
AFTFHV24D
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Bolted, Expansion
Angle - Pad
90 °
Diameter - Rod / Tube
2-1/2 in
Weight
9.6 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
Number of Bolt Holes
4
Number of Pad Holes
4