HUBBELL
Image of H480072 Extension Arm, 2.5 in X 6 ft
Image of H480072 Extension Arm, 2.5 in X 6 ft
Buy America(n) Qualified

Extension Arm, 2.5 in X 6 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: H480072

EXTENSION ARM, 2.5" X 6', 2 WH, TheEpoxiglas® Extension Arm is designed for use on voltages up to and including 15 kV where reconductoring or insulator replacement is necessary. The Epoxiglas® Extension Arm can be used on voltages up to 34.5 kV providing the wireholders are fitted with M4805-7 insulators. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Epoxiglas® Extension Arm.

Extension Arm installed on crossarm. Unit is shown here equipped with M4805-7 insulators on the wireholders. Order insulators separately.

Product details

General

Catalog Number

H480072

Duty

Standard Duty

EU RoHS Indicator

No

Number of Wireholders

2

Type

Arm

UPC

096359040927

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Dimensions

Dimensions

12 in x 9 in x 73.75 in

Dimensions Metric

30.5 mm x 22.9 mm x 187.3 mm

Height

73.75 in

Height Metric

187.3 mm

Length

12 in

Length Metric

30.5 mm

Weight

21.65 lb

WeightMetric

9.8 kg

Width

9 in

WidthMetric

22.9 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

12