HUBBELL
Image of 10416-201 Extension Cable
Image of 10416-201 Extension Cable

Extension Cable

Brand:

Austdac

Catalog ID:

10416-201

16 Foot Microphone Extension Cable

Product details

General

Catalog Number

10416-201

Color

Black

Material

Various

Series

Page/Party®

Weather Rating

Indoor

Dimensions

Cubic Capacity

12925.17 cu.in

Depth

197

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads