




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFSG8300BLK
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Weather and Tamper Resistant, Self Grounding, AUTOGUARD® Self-Test Technology
Application
Industrial Hospital Grade
Catalog Number
GFSG8300BLK
Color
Black
Item Type
Style Line GFCI Receptacle
Material
PC/PBT
Product Family
Extra Heavy Duty Hospital Grade
Size
4.06 in x 1.75 in x 1.48 in
Specifications
Type
Tamper-Resistant/Weather-Resistant
UPC
783585746050
Dimensions
1.48 in x 1.75 in x 4.06 in
Height
4.06 in
Length
1.48 in
Size
4.06 in x 1.75 in x 1.48 in
Weight
0.45 lb
Width
1.75 in
Current / Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500 W
Wire Size
#14 - #10 AWG
Industry Standard(s)
UL 943 and Meets All NEC® Requirements
Nema Rating
5-20R
Carton Quantity
10