HUBBELL
Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, White
Image of GFSG5362W Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, White

Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSG5362W

20A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle.

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

Weather and Tamper Resistant, Self Grounding, AUTOGUARDĀ® Self-Test Technology

General

Application

Industrial Grade

Catalog Number

GFSG5362W

Color

White

Item Type

Style Line GFCI Receptacle

Material

PC/PBT

Series

Extra Heavy Duty

Size

4.06 in x 1.75 in x 1.48 in

Specifications

  • Base - Nylon
  • Face - PC/PBT
  • Ground Contacts - Nickel Plated Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap -Nickel Plated Brass

Type

Tamper-Resistant/Weather-Resistant

UPC

783585745985

Dimensions

Dimensions

1.48 in x 1.75 in x 4.06 in

Height

4.06 in

Length

1.48 in

Size

4.06 in x 1.75 in x 1.48 in

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Wire Size

#14 - #10 AWG

Certifications And Compliance

Industry Standard(s)

UL 943 and Meets All NECĀ® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1440