HUBBELL
EZ Page Intercom
EZ Page Intercom

EZ Page Intercom, 12-16 VDC Range

Brand:

Austdac

Catalog ID:

GC-DC1

EZ-Page is a common-talk communications system designed for a wide variety of rugged applications. The system is simple to use with push-to-talk / release-to-listen (PTT/RTL) operation. For applications needing hands-free operation EZ Page is configurable for Master / Slave functionality.

  • Master / Slave User Configurable
  • Hands-free Operation
  • Rugged Construction
  • Wide Range of Operating Temperatures
  • Easy Installation Power Lead and Single Audio Pair Only (Additional Pair Required for Master/ Slave)
  • Compatible with GAI-TRONICS’ RigCom
  • Accepts Footswitch

Product details

General

Catalog Number

GC-DC1

Color

RAL5017 Blue

Enclosure Type

Cast Aluminum

Series

EZ Page Intercom

Temperature Range

-40° F to +158° F

Dimensions

Cubic Capacity

419.3448 cu.in

Depth

5.45

Height

11.2 in

Weight

10 lb

Width

6.87 in

Electrical Ratings

Voltage Rating

12-16 VDC

Certifications And Compliance

Certified Listed

UL813

Nema Rating

NEMA 4X