HUBBELL
EZ Page Intercom

EZ Page Intercom, 230 VAC, CE certified

Brand: GAI-Tronics

Catalog ID: GC-AC3

EZ-Page is a common-talk communications system designed for a wide variety of rugged applications. The system is simple to use with push-to-talk / release-to-listen (PTT/RTL) operation.

  • Master / Slave User Configurable
  • Hands-free Operation
  • Rugged Construction
  • Wide Range of Operating Temperatures
  • Easy Installation Power Lead and Single Audio Pair Only (Additional Pair Required for Master/ Slave)
  • Compatible with GAI-TRONICS’ RigCom
  • Accepts Footswitch

General

Catalog Number

GC-AC3

Color

RAL5017 Blue

Enclosure Type

Cast Aluminum

Series

EZ Page Intercom Series

UPC

783586329054

Weather Rating

IP 55

Dimensions

Cubic Capacity

425.4488 cu.in

Depth

5.45 in

Height

11.2 in

Weight

10.93 lb

Width

6.97 in

Electrical Ratings

Voltage Rating

207/256 VAC

Certifications And Compliance

Certified Listed

CE

Weather Rating

IP 55

Operational

Temperature Range

-40° F to +158° F