

Brand: Killark
Catalog ID: EZL10030A2G
The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EZL10030A2G
Light Source
Lumen Range
10,001-15,000 lm
Lumens
10903
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
EZL Series
UPC
783936157795
Hub Size
3/4"
Weight
39.33 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
109
Voltage Rating
120-277 VAC
Wattage
100 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
10,001-15,000 lm
Lumens
10903