HUBBELL
EZL9530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens
Image of EZL9530 EZL9530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens
Image of EZL9530 EZL9530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens

EZL9530 - EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens

Brand: Killark

Catalog ID: EZL9530

EZL Series LED High Bay/ Low Bay, Hazardous Rated 95 Watt, 120-277 VAC 5000K, 9121 Lumens

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Explosion-proof with Traditional Industrial Appearance and Suitability
  • Mounting choice – Pendant, ceiling, 25° stanchion or 90° wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance
  • Accessories – Available with or without guard, standard dome or angle reflector
  • EZL LED Housings can be retrofitted to existing EZ splice boxes to upgrade from Incandescent, Fluorescent or HID
  • Energy Savings – Less than 130 Watts of Power
  • Long Life – 50,000 - 55,000 Maintenance Free Hours to 70% Initial Lumens
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K CCT range approx. 70 CRI
  • Ambient suitability -40°C to 55°C
  • Instant on – Including after power interruption
  • World Voltage 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Factory Sealed Construction – No external seal required
  • Suitable for Paint Spray Booth Applications

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

General

Catalog Number

EZL9530

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

5,001-10,000 lm

Lumens

9121

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Luminaire Only
  • Luminaire Only

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

EZL Series

UPC

783936131443

Dimensions

Weight

36 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

96

Voltage Rating

120-277 VAC

Wattage

95 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

5,001-10,000 lm

Lumens

9121