HUBBELL
Image of SFF3GAL F Coax, Snap-Fit, 3GHz, Gold, Almond
Image of SFF3GAL F Coax, Snap-Fit, 3GHz, Gold, Almond
Discontinued

F Coax, Snap-Fit, 3GHz, Gold, Almond

Brand: Hubbell Premise Wiring

Catalog ID: SFF3GAL

F Coax, Snap-Fit, 3GHz, Gold, Almond

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Almond

Standard Product

General

Application

F Coax

Catalog Number

SFF3GAL

Contact

Copper, Gold Flash

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326689

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper, Gold Flash

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25