

Brand: Hubbell Premise Wiring
Catalog ID: SFF3GBK
Standard Product
Application
F Coax
Catalog Number
SFF3GBK
Contact
Copper, Gold Flash
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Gold, 3GHz
Temperature Rating
Per TIA
Type
F-Type
UPC
662620326696
Display Size
1-Unit
Weight
0.05 lb
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Copper, Gold Flash
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25