HUBBELL
Image of SFF3GW F Coax, Snap-Fit, 3GHz, Gold, White
Image of SFF3GW F Coax, Snap-Fit, 3GHz, Gold, White

F Coax, Snap-Fit, 3GHz, Gold, White

Brand:

Bryant

Catalog ID:

SFF3GW

F Coax, Snap-Fit, 3GHz, Gold, White

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • White

Standard Product

Product details

General

Application

F Coax

Catalog Number

SFF3GW

Contact

Copper, Gold Flash

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326740

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads