HUBBELL
Image of F08090002C009 F08 Valve Box Cover, Polymer Concrete

F08 Valve Box Cover, Polymer Concrete

Brand: Hubbell Power Systems

Catalog ID: F08090002C009

F08 Valve Box Cover, Polymer Concrete

Polymer concrete valve boxes provide the strength and durability of precast concrete at a fraction of the weight with easy access to standard size shutoff valves. The durable polymer concrete construction offers 20k load rating for non-deliberate traffic applications when used as an assembly.

  • Strong, lightweight construction
  • Durable polymer concrete body and cover combination
  • 33% lighter than precast concrete products
  • 20k load rating for non-deliberate traffic applications

General

Catalog Number

F08090002C009

Heated?

No

Insulated?

No

Material

Polymer Concrete

Dimensions

Dimensions

8.875 in x 8.875 in x 2 in

Height

2 in

Length

8.875 in

Weight

10 lb

Width

8.875 in

Operational

Heated?

No

Logistics

Packaging Type

Pallet