HUBBELL
Fargo Insulating Lineman's Wrench, 5/16 Ratcheting Allen and Eye Loop
Image of GP2093 Fargo Insulating Lineman's Wrench, 5/16 Ratcheting Allen and Eye Loop

Fargo Insulating Lineman's Wrench, 5/16 Ratcheting Allen and Eye Loop

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2093

Fargo Lineman's Wrench, 5/16" Allen Ratchet and Eye Loop.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2093

End A Type

5/16” Allen Ratchet

End B Type

Eye Loop

EU RoHS Indicator

No

Material Type

Standard

UPC

096359312659

Dimensions

Length

7.75 in

Length Metric

195 mm

Weight

0.598 lb

Weight Metric

0.27 kg

Wrench Size - End A

5/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No