Brand: Chance Lineman Tools & Equipment
Catalog ID: GP203
Catalog Number
GP203
UPC
096359312574
Length
6.25 in
Weight
0.696 lb
Wrench Size - End A
9/16 in
Wrench Size - End B
3/4 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)