Brand: Chance Lineman Tools & Equipment
Catalog ID: GP201
Catalog Number
GP201
UPC
096359312567
Length
6.75 in
Weight
0.431 lb
Wrench Size - End A
3/8 in
Wrench Size - End B
9/16 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
2400