HUBBELL
Image of GP221 Fargo Insulating Lineman's Wrench, 3/8 and 9/16

Fargo Insulating Lineman's Wrench, 3/8 and 9/16

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP221

Fargo Lineman's Wrench, 3/8" and 9/16" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP221

End A Type

3/8” Ratchet

End B Type

9/16” Ratchet

Material Type

Standard

UPC

096359312727

Dimensions

Length

9 in

Length Metric

225

Weight

0.431 lb

Weight Metric

0.2 kg

Wrench Size - End A

3/8 in

Wrench Size - End B

9/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in