

Brand: Killark
Catalog ID: FB-707
For use with aluminum or steel conduit. Insulators included. Easy installation and assembly. Vertical mounting.
Application
For overhead service entrance. For use with threaded rigid conduit.
Catalog Number
FB-707
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
FB Series
Type
Service Entrance
UPC
783936130101
Gross Weight with Packaging
16
Hub Size
4"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
UL File Number
E22698