

Brand: Burndy
Catalog ID: FD67CG57
Application
Substation
Catalog Number
FD67CG57
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Orientation
In-line
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Type
Studs
UPC
621945144439
UPC 14 Digit GTIN
00621945144439
Dimension - Height mm
0 mm
Dimension - Pin Diameter inch
1.500 in
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Stud Connector
Physical Attribute - Pad Orientation
In-line
Minimum Pack Quantity
1